Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL20
Part #:XE1005
Catalog #:206UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.69 | B: | 5.5 |
| L: | 5.06 in | O: | 2 in |
| Y: | 1.76 in | V: | 2.29 in |
| K: | 2.5 in | J: | 5 in |
| F: | 2.88 | H: | 2.28 in |
| X: | 0.63 in | D: | 2.28 |
| M: | 1.81 | C: | 6.38 in |
| E: | 2.5 | I: | 3 in |
| Center Distance (in): | 2.06 in | H-Tap size: | 3/8 - 16 in |
| A: | 3.75 | G: | 1.44 |
| TAP Depth: | 0.61 in | T: | 1 |
| U: | 0.625 in |
Technical Specifications
| Ratio: | 20:1 | Key Length: | 1.38 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1980 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Assembly: | U-L | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output Key: | 1/4 X 1.75 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Model Code: | 206U | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 1.33 | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.50 in | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345619 | Weight: | 25.00 LB |

