Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR5
Part #:XE1011
Catalog #:206UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | J: | 5 in |
| F: | 2.88 | D: | 2.28 |
| Y: | 1.76 in | B: | 5.5 |
| M: | 1.81 | L: | 5.06 in |
| H: | 2.28 in | O: | 2 in |
| V: | 2.08 in | C: | 6.38 in |
| X: | 0.63 in | N: | 4.69 |
| U: | 0.625 in | I: | 3 in |
| Center Distance (in): | 2.06 in | G: | 1.44 |
| A: | 3.75 | TAP Depth: | 0.61 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Ratio: | 5:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1265 |
| Center Distance (in): | 2.06 | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Model Code: | 206U | Mounting Style: | No Base |
| Assembly: | U-R | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.5 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.000 in | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output RPM: | 350 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288345664 | Weight: | 25.59 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 11.80 IN |

