Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR40
Part #:XE1018
Catalog #:206UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | V: | 2.08 in |
| N: | 4.69 | M: | 1.81 |
| L: | 5.06 in | B: | 5.5 |
| J: | 5 in | K: | 2.5 in |
| X: | 0.63 in | Y: | 1.76 in |
| D: | 2.28 | C: | 6.38 in |
| F: | 2.88 | O: | 2 in |
| T: | 1 | I: | 3 in |
| E: | 2.5 | H-Tap size: | 3/8 - 16 in |
| A: | 3.75 | U: | 0.625 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2305 | Key Sq.: | 0.1875 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Mounting Style: | No Base | Assembly: | U-R |
| Model Code: | 206U | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 0.76 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Series Code: | Raider |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.7 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288345718 | Weight: | 25.00 LB |

