Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR60
Part #:XE1020
Catalog #:206UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.69 | L: | 5.06 in |
| F: | 2.88 | H: | 2.28 in |
| M: | 1.81 | Y: | 1.76 in |
| K: | 2.5 in | C: | 6.38 in |
| V: | 2.08 in | X: | 0.63 in |
| J: | 5 in | O: | 2 in |
| B: | 5.5 | D: | 2.28 |
| TAP Depth: | 0.61 in | I: | 3 in |
| T: | 1 | G: | 1.44 |
| U: | 0.625 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.06 in | E: | 2.5 |
| A: | 3.75 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 2305 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Model Code: | 206U | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 29.1 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Series Code: | Raider | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Input HP @ 1750 RPM: | 0.52 | Mounting Style: | No Base |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345732 | Weight: | 25.00 LB |

