Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR25
Part #:XE1026
Catalog #:206ULR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | M: | 7.28 |
| Y: | 1.76 in | B: | 3.81 |
| O: | 7.72 in | F: | 1.44 |
| N: | 4.68 | K: | 6.38 in |
| V: | 2.29 in | X: | 0.63 in |
| J: | 4.82 in | D: | 2.88 |
| L: | 3.61 in | H: | 2.28 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Efficiency: | 80 |
| Ratio: | 25:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Key Length: | 1.38 | Maximum Input HP: | 1.33 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 206 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.33 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.06 | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Mounting Style: | No Base |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684268 | Weight: | 25.00 LB |

