Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR30
Part #:XE1027
Catalog #:206ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | X: | 0.63 in |
| F: | 2.88 | L: | 5.06 in |
| N: | 4.69 | O: | 2 in |
| D: | 2.28 | C: | 6.38 in |
| Y: | 1.76 in | K: | 2.5 in |
| V: | 2.29 in | J: | 5 in |
| B: | 5.5 | M: | 1.81 |
| U: | 0.625 in | I: | 3 in |
| O*: | 2 in | TAP Depth: | 0.61 in |
| E: | 2.5 | T: | 1 |
| A: | 3.75 | G: | 1.44 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.06 in |
Technical Specifications
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 2300 | Key Length: | 1.38 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | D | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Model Code: | 206U | Mounting Style: | No Base |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Output RPM: | 58.3 |
| Assembly: | U-LR | Output Key: | 1/4 X 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.94 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288345787 | Weight: | 25.00 LB |

