Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L25
Part #:XE1096
Catalog #:206Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.07 | P: | 4.34 in |
| B: | 3.81 | F: | 1.44 |
| L: | 3.61 in | J: | 4.46 in |
| N: | 4.68 | D: | 2.88 |
| V: | 2.29 in | H: | 2.28 in |
| K: | 6.38 in | C: | 5 in |
| R: | 3.25 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16x3/32 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 25:1 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Series Code: | Raider | Service Factor: | 1 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 1.33 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684275 | Weight: | 29.00 LB |

