Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L60
Part #:XE1100
Catalog #:206Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | C: | 6.38 in |
| L: | 3.61 in | M: | 7.07 |
| V: | 2.29 in | N: | 4.69 |
| J: | 5 in | R: | 3.25 in |
| B: | 5.5 | D: | 2.28 |
| H: | 2.28 in | O: | 2 in |
| F: | 2.88 | K: | 2.5 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| A: | 3.75 | BD: | 6.5 |
| AK: | 4.5 | T: | 1 |
| AJ: | 5.88 | I: | 3 in |
| H-Tap size: | 3/8 - 16 in | E: | 2.5 |
| G: | 1.44 | BE: | 0.38 in |
| LQ: | 4.75 in | TAP Depth: | 0.61 in |
Technical Specifications
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2305 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 29.1 |
| Series Code: | Raider | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 0.52 | Mounting Style: | No Base |
| Output Diameter (in): | 1.000 in | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Model Code: | 206Q | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346371 | Weight: | 25.30 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.60 IN |

