Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R5
Part #:XE1101
Catalog #:206Q56R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | R: | 3.25 in |
| O: | 2 in | F: | 2.88 |
| B: | 5.5 | K: | 2.5 in |
| C: | 6.38 in | H: | 2.28 in |
| M: | 7.07 | D: | 2.28 |
| V: | 2.29 in | J: | 5 in |
| L: | 3.61 in | N: | 4.69 |
| E: | 2.5 | H-Tap size: | 3/8 - 16 in |
| I: | 3 in | BD: | 6.5 |
| G: | 1.44 | LQ: | 4.75 in |
| BE: | 0.38 in | T: | 1 |
| BF: | 0.41 | A: | 3.75 |
| AJ: | 5.88 | AK: | 4.5 |
| TAP Depth: | 0.61 in | Center Distance (in): | 2.06 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1265 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Series Code: | Raider | Assembly: | Q-R |
| Model Code: | 206Q | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 1.75 | Input HP @ 1750 RPM: | 3.5 |
| Output RPM: | 350 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Ratio Range: | 5:1 |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
General Specifications
| UPC: | 662288346388 | Weight: | 29.00 LB |

