Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R15
Part #:XE1104
Catalog #:206Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | K: | 2.5 in |
| D: | 2.28 | H: | 2.28 in |
| B: | 5.5 | F: | 2.88 |
| J: | 5 in | O: | 2 in |
| N: | 4.69 | V: | 2.29 in |
| C: | 6.38 in | L: | 3.61 in |
| R: | 3.25 in | M: | 7.07 |
| T: | 1 | A: | 3.75 |
| LQ: | 4.75 in | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| AK: | 4.5 | I: | 3 in |
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in | G: | 1.44 |
| E: | 2.5 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1820 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | No. of Gear Reductions: | Single |
| Model Code: | 206Q | Center Distance (in): | 2.06 |
| Mounting Style: | No Base | Frame Size: | 56C |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 1.64 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | Q-R |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 116.6 | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346401 | Weight: | 25.47 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

