Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R20
Part #:XE1105
Catalog #:206Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | M: | 7.07 |
| B: | 5.5 | O: | 2 in |
| V: | 2.29 in | L: | 3.61 in |
| C: | 6.38 in | H: | 2.28 in |
| N: | 4.69 | J: | 5 in |
| P: | 4.34 in | K: | 2.5 in |
| R: | 3.25 in | D: | 2.28 |
| TAP Depth: | 0.61 in | BD: | 6.5 |
| A: | 3.75 | AK: | 4.5 |
| BE: | 0.38 in | I: | 3 in |
| AJ: | 5.88 | LQ: | 4.75 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| E: | 2.5 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | T: | 1 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1980 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Mounting Style: | No Base | Ratio Range: | 20:1 |
| Model Code: | 206Q | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | R | Frame Size: | 56C |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.000 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 1.75 | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.33 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346418 | Weight: | 25.54 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 11.50 IN |

