Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR25
Part #:XE1116
Catalog #:206Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | D: | 2.88 |
| M: | 7.07 | K: | 6.38 in |
| N: | 4.68 | V: | 2.29 in |
| B: | 3.81 | P: | 4.34 in |
| F: | 1.44 | L: | 3.61 in |
| C: | 5 in | R: | 3.25 in |
| J: | 4.46 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.33 | Center Distance (in): | 2.06 |
| Mounting Style: | No Base | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684299 | Weight: | 29.00 LB |

