Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR30
Part #:XE1117
Catalog #:206Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | C: | 6.38 in |
| R: | 3.25 in | D: | 2.28 |
| O: | 2 in | H: | 2.28 in |
| V: | 2.29 in | P: | 4.34 in |
| J: | 5 in | K: | 2.5 in |
| F: | 2.88 | N: | 4.69 |
| M: | 7.07 | L: | 3.61 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | O*: | 2 in |
| LQ: | 4.75 in | TAP Depth: | 0.61 in |
| T: | 1 | I: | 3 in |
| E: | 2.5 | A: | 3.75 |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2300 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Output Diameter (in): | 1.000 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Model Code: | 206Q |
| Input HP @ 1750 RPM: | 0.94 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Assembly: | Q-LR | Center Distance (in): | 2.06 |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Series Code: | Raider |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346500 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

