Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140L10
Part #:XE1123
Catalog #:206Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | M: | 7.07 |
| V: | 2.29 in | J: | 5 in |
| C: | 6.38 in | D: | 2.28 |
| H: | 2.28 in | L: | 3.61 in |
| P: | 4.34 in | F: | 2.88 |
| N: | 4.69 | R: | 3.25 in |
| B: | 5.5 | K: | 2.5 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | E: | 2.5 |
| Center Distance (in): | 2.06 in | LQ: | 4.75 in |
| TAP Depth: | 0.61 in | T: | 1 |
| BE: | 0.38 in | G: | 1.44 |
| A: | 3.75 | BD: | 6.5 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1580 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Ratio Range: | 10:1 |
| Model Code: | 206Q | Input HP @ 1750 RPM: | 2.24 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 1.000 in |
| Assembly: | Q-L | Input Diameter (in): | 0.875 in |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Center Distance (in): | 2.06 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346555 | Weight: | 29.00 LB |

