Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140L25
Part #:XE1126
Catalog #:206Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | N: | 4.68 |
| P: | 4.34 in | F: | 1.44 |
| B: | 3.81 | D: | 2.88 |
| J: | 4.46 in | M: | 7.07 |
| R: | 3.25 in | C: | 5 in |
| H: | 2.28 in | K: | 6.38 in |
| V: | 2.29 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.38 | Ratio: | 25:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Series Code: | Raider | Mounting Style: | No Base |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.33 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684305 | Weight: | 29.00 LB |

