Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140R5
Part #:XE1131
Catalog #:206Q140R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | M: | 7.07 |
| D: | 2.28 | P: | 4.34 in |
| O: | 2 in | R: | 3.25 in |
| N: | 4.69 | K: | 2.5 in |
| H: | 2.28 in | L: | 3.61 in |
| J: | 5 in | C: | 6.38 in |
| B: | 5.5 | V: | 2.29 in |
| BF: | 0.41 | T: | 1 |
| A: | 3.75 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in | I: | 3 in |
| AK: | 4.5 | LQ: | 4.75 in |
| G: | 1.44 | E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 5:1 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1265 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.5 | Series Code: | Raider |
| Assembly: | Q-R | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Output Key: | 1/4 X 1.75 |
| Ratio Range: | 5:1 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Frame Size: | 140TC |
| Model Code: | 206Q | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
General Specifications
| UPC: | 662288346623 | Weight: | 29.00 LB |

