Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140R10
Part #:XE1133
Catalog #:206Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | V: | 2.29 in |
| D: | 2.28 | O: | 2 in |
| H: | 2.28 in | R: | 3.25 in |
| K: | 2.5 in | C: | 6.38 in |
| N: | 4.69 | B: | 5.5 |
| F: | 2.88 | P: | 4.34 in |
| J: | 5 in | M: | 7.07 |
| I: | 3 in | TAP Depth: | 0.61 in |
| A: | 3.75 | G: | 1.44 |
| BD: | 6.5 | LQ: | 4.75 in |
| T: | 1 | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.06 in | E: | 2.5 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 10:1 | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1580 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.24 | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Assembly: | Q-R |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 206Q | Mounting Style: | No Base |
| Center Distance (in): | 2.06 | Frame Size: | 140TC |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346630 | Weight: | 29.00 LB |

