Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH5 107
Part #:XE1151
Catalog #:206UH5 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | H: | 2.28 in |
| Y: | 1.76 in | J: | 4.82 in |
| C: | 5 in | M: | 6 |
| F: | 1.44 | O: | 7.72 in |
| D: | 2.88 | L: | 3.61 in |
| B: | 3.81 | N: | 3 |
| K: | 6.38 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.38 |
| Ratio: | 5:1 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 735 | Maximum Input HP: | 3.66 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 206 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Series Code: | Raider | Ratio Range: | 5:1 |
| Input Style: | Shaft | Gear Type: | Worm |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 3.66 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346777 | Weight: | 26.00 LB |

