Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH30 107
Part #:XE1157
Catalog #:206UH30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3 | O: | 7.72 in |
| K: | 6.38 in | F: | 1.44 |
| H: | 2.28 in | D: | 2.88 |
| X: | 0.63 in | B: | 3.81 |
| J: | 4.82 in | C: | 5 in |
| L: | 3.61 in | M: | 6 |
| Y: | 1.76 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Ratio: | 30:1 | Efficiency: | 80 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1144 |
| Input Speed: | 1750 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Input Style: | Shaft |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.13 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288346814 | Weight: | 28.44 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.30 IN |

