Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH50 107
Part #:XE1159
Catalog #:206UH50 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.81 | C: | 5 in |
| Y: | 1.76 in | O: | 7.72 in |
| H: | 2.28 in | X: | 0.63 in |
| M: | 6 | N: | 3 |
| D: | 2.88 | L: | 3.61 in |
| F: | 1.44 | J: | 4.82 in |
| K: | 6.38 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Ratio: | 50:1 | Key Length: | 1.38 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input Style: | Shaft | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 0.77 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346838 | Weight: | 26.00 LB |

