Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H5 107
Part #:XE1161
Catalog #:206Q56H5 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | K: | 6.38 in |
| F: | 1.44 | H: | 2.28 in |
| B: | 3.81 | C: | 5 in |
| J: | 4.46 in | M: | 6 |
| L: | 3.61 in | R: | 3.25 in |
| P: | 4.34 in | N: | 3 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 735 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 3.66 |
| Ratio Range: | 5:1 | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
General Specifications
| UPC: | 662288346852 | Weight: | 30.00 LB |

