Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H10 107
Part #:XE1163
Catalog #:206Q56H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.81 | F: | 1.44 |
| R: | 3.25 in | M: | 6 |
| P: | 4.34 in | C: | 5 in |
| L: | 3.61 in | H: | 2.28 in |
| D: | 2.88 | J: | 4.46 in |
| N: | 3 | K: | 6.38 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 898 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 2.46 |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346869 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

