Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H15 107
Part #:XE1164
Catalog #:206Q56H15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.44 | N: | 3 |
| J: | 4.46 in | M: | 6 |
| D: | 2.88 | L: | 3.61 in |
| C: | 5 in | H: | 2.28 in |
| K: | 6.38 in | R: | 3.25 in |
| P: | 4.34 in | B: | 3.81 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Thrust Rating - output shaft: | 1099 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Efficiency: | 80 |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Ratio Range: | 15:1 | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.89 |
| Gear Type: | Worm | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288346876 | Weight: | 30.00 LB |

