Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H30 107
Part #:XE1167
Catalog #:206Q56H30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.44 | N: | 3 |
| P: | 4.34 in | B: | 3.81 |
| C: | 5 in | K: | 6.38 in |
| R: | 3.25 in | D: | 2.88 |
| L: | 3.61 in | H: | 2.28 in |
| J: | 4.46 in | M: | 6 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 30:1 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.13 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288346890 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

