Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H40 107
Part #:XE1168
Catalog #:206Q56H40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | J: | 4.46 in |
| P: | 4.34 in | F: | 1.44 |
| M: | 6 | B: | 3.81 |
| N: | 3 | C: | 5 in |
| K: | 6.38 in | R: | 3.25 in |
| D: | 2.88 | L: | 3.61 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 40:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Shaft Mt | Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.92 |
| Center Distance (in): | 2.06 | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346906 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

