Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H5 107
Part #:XE1171
Catalog #:206Q140H5 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | P: | 4.34 in |
| L: | 3.61 in | J: | 4.46 in |
| N: | 3 | M: | 6 |
| D: | 2.88 | R: | 3.25 in |
| B: | 3.81 | F: | 1.44 |
| C: | 5 in | K: | 6.38 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 735 |
| Efficiency: | 80 | Ratio: | 5:1 |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.06 |
| Ratio Range: | 5:1 | Series Code: | Raider |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.66 | Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346937 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

