Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H25 107
Part #:XE1176
Catalog #:206Q140H25 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3 | C: | 5 in |
| K: | 6.38 in | P: | 4.34 in |
| M: | 6 | L: | 3.61 in |
| F: | 1.44 | J: | 4.46 in |
| H: | 2.28 in | B: | 3.81 |
| R: | 3.25 in | D: | 2.88 |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Efficiency: | 80 |
| Maximum Input HP: | 1.33 hp @ 1750 rpm | Manufacturer Reducer Size: | 206 |
| Output Diameter (in): | 1.438 in | Mounting Style: | Shaft Mt |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 1.33 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662288685708 | Weight: | 30.00 LB |

