Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H40 012
Part #:XE1183
Catalog #:206Q56H40 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | F: | 1.44 |
| H: | 2.28 in | C: | 5 in |
| B: | 3.81 | N: | 3 |
| D: | 2.88 | R: | 3.25 in |
| P: | 4.34 in | L: | 3.61 in |
| M: | 6 | J: | 4.46 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 0.92 | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
General Specifications
| UPC: | 662288996750 | Weight: | 30.00 LB |

