Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H20 014
Part #:XE1194
Catalog #:206Q56H20 014
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | B: | 3.81 |
| F: | 1.44 | K: | 6.38 in |
| D: | 2.88 | M: | 6 |
| C: | 5 in | R: | 3.25 in |
| P: | 4.34 in | N: | 3 |
| L: | 3.61 in | J: | 4.46 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.58 | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 662288996873 | Weight: | 30.00 LB |

