Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H60 015
Part #:XE1213
Catalog #:206Q56H60 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | M: | 6 |
| P: | 4.34 in | K: | 6.38 in |
| F: | 1.44 | B: | 3.81 |
| D: | 2.88 | R: | 3.25 in |
| J: | 4.46 in | H: | 2.28 in |
| N: | 3 | L: | 3.61 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.67 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288997061 | Weight: | 30.00 LB |

