Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H10 100
Part #:XE1220
Catalog #:206Q56H10 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.46 in | N: | 3 |
| R: | 3.25 in | B: | 3.81 |
| M: | 6 | P: | 4.34 in |
| K: | 6.38 in | L: | 3.61 in |
| C: | 5 in | D: | 2.88 |
| F: | 1.44 | H: | 2.28 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 898 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.46 | Ratio Range: | 10:1 |
| Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288997139 | Weight: | 30.00 LB |

