Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H5 100
Part #:XE1228
Catalog #:206Q140H5 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | L: | 3.61 in |
| B: | 3.81 | J: | 4.46 in |
| C: | 5 in | H: | 2.28 in |
| D: | 2.88 | M: | 6 |
| F: | 1.44 | K: | 6.38 in |
| R: | 3.25 in | N: | 3 |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 735 | Ratio: | 5:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input HP @ 1750 RPM: | 3.66 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.06 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
General Specifications
| UPC: | 662288997214 | Weight: | 30.00 LB |

