Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H15 100
Part #:XE1230
Catalog #:206Q140H15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6 | P: | 4.34 in |
| K: | 6.38 in | L: | 3.61 in |
| R: | 3.25 in | C: | 5 in |
| H: | 2.28 in | F: | 1.44 |
| D: | 2.88 | B: | 3.81 |
| J: | 4.46 in | N: | 3 |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1099 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.89 |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288997238 | Weight: | 30.00 LB |

