Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H20 102
Part #:XE1250
Catalog #:206Q56H20 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | P: | 4.34 in |
| D: | 2.88 | R: | 3.25 in |
| H: | 2.28 in | N: | 3 |
| K: | 6.38 in | J: | 4.46 in |
| B: | 3.81 | F: | 1.44 |
| L: | 3.61 in | M: | 6 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Torque: | 56.9 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Input HP @ 1750 RPM: | 1.58 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 662288997443 | Weight: | 30.00 LB |

