Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H5 104
Part #:XE1275
Catalog #:206Q56H5 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | L: | 3.61 in |
| C: | 5 in | K: | 6.38 in |
| F: | 1.44 | J: | 4.46 in |
| M: | 6 | N: | 3 |
| R: | 3.25 in | H: | 2.28 in |
| B: | 3.81 | D: | 2.88 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 735 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Speed: | 1750 |
| Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Ratio Range: | 5:1 | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.66 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288997726 | Weight: | 30.00 LB |

