Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H20 104
Part #:XE1278
Catalog #:206Q56H20 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.46 in | B: | 3.81 |
| M: | 6 | F: | 1.44 |
| H: | 2.28 in | R: | 3.25 in |
| C: | 5 in | D: | 2.88 |
| P: | 4.34 in | L: | 3.61 in |
| K: | 6.38 in | N: | 3 |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Torque: | 56.9 in-Lbs @1750 input rpm, 1 HP | Maximum Input HP: | 1.58 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 206 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 1.58 | Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 662288997757 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

