Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H40 104
Part #:XE1281
Catalog #:206Q56H40 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | H: | 2.28 in |
| N: | 3 | B: | 3.81 |
| C: | 5 in | M: | 6 |
| F: | 1.44 | K: | 6.38 in |
| J: | 4.46 in | R: | 3.25 in |
| D: | 2.88 | L: | 3.61 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Speed: | 1750 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.92 |
| Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
General Specifications
| UPC: | 662288997788 | Weight: | 30.00 LB |

