Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H25 105
Part #:XE1293
Catalog #:206Q56H25 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | C: | 5 in |
| N: | 3 | K: | 6.38 in |
| M: | 6 | D: | 2.88 |
| F: | 1.44 | H: | 2.28 in |
| L: | 3.61 in | R: | 3.25 in |
| B: | 3.81 | J: | 4.46 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 1.33 | Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.3125 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288997900 | Weight: | 30.00 LB |

