Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H40 105
Part #:XE1295
Catalog #:206Q56H40 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | L: | 3.61 in |
| M: | 6 | F: | 1.44 |
| B: | 3.81 | D: | 2.88 |
| C: | 5 in | P: | 4.34 in |
| H: | 2.28 in | J: | 4.46 in |
| N: | 3 | K: | 6.38 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Ratio: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.92 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.06 |
| Frame Size: | 56C | Output Diameter (in): | 1.3125 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288997924 | Weight: | 30.00 LB |

