Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH40 100
Part #:XE1336
Catalog #:206UH40 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | M: | 6 |
| H: | 2.28 in | Y: | 1.76 in |
| X: | 0.63 in | L: | 3.61 in |
| O: | 7.72 in | F: | 1.44 |
| D: | 2.88 | N: | 3 |
| C: | 5 in | J: | 4.82 in |
| B: | 3.81 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Ratio: | 40:1 | Input Torque: | 33.13 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Key Length: | 1.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.92 |
| Output Diameter (in): | 1.000 in | Output Torque Rating (in-lb): | 43.7 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
General Specifications
| UPC: | 662288251620 | Weight: | 26.00 LB |

