Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH50 101
Part #:XE1346
Catalog #:206UH50 101
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.44 | L: | 3.61 in |
| H: | 2.28 in | J: | 4.82 in |
| C: | 5 in | O: | 7.72 in |
| B: | 3.81 | X: | 0.63 in |
| K: | 6.38 in | Y: | 1.76 in |
| N: | 3 | D: | 2.88 |
| M: | 6 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Torque: | 27.73 in-Lbs @1750 input rpm, 1 HP | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 50:1 |
| Key Length: | 1.38 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.77 |
| Output Diameter (in): | 1.0625 in | Center Distance (in): | 2.06 |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288251729 | Weight: | 26.00 LB |

