Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH10 102
Part #:XE1349
Catalog #:206UH10 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.82 in | H: | 2.28 in |
| N: | 3 | X: | 0.63 in |
| B: | 3.81 | L: | 3.61 in |
| D: | 2.88 | M: | 6 |
| Y: | 1.76 in | O: | 7.72 in |
| K: | 6.38 in | C: | 5 in |
| F: | 1.44 | E: | 2.5 |
| A: | 5.8 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 898 |
| Ratio: | 10:1 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Input Torque: | 88.6 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.46 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
General Specifications
| UPC: | 662288253082 | Weight: | 26.00 LB |

