Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH10 103
Part #:XE1358
Catalog #:206UH10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.82 in | Y: | 1.76 in |
| F: | 1.44 | C: | 5 in |
| O: | 7.72 in | M: | 6 |
| L: | 3.61 in | N: | 3 |
| H: | 2.28 in | K: | 6.38 in |
| X: | 0.63 in | B: | 3.81 |
| D: | 2.88 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Thrust Rating - output shaft: | 898 | Input Torque: | 88.6 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Key Length: | 1.38 | Reducer Style: | Standard |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 2.46 | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 175 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288253174 | Weight: | 26.00 LB |

