Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL5
Part #:XF1001
Catalog #:237UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.13 | M: | 1.94 |
| D: | 2.5 | V: | 2.66 in |
| N: | 5.08 | X: | 0.75 in |
| Y: | 2.38 in | H: | 2.5 in |
| K: | 2.5 in | O: | 2.37 in |
| L: | 5.44 in | F: | 2.88 |
| C: | 6.94 in | J: | 5 in |
| E: | 2.5 | H-Tap size: | 3/8 - 16 in |
| G: | 1.44 | Center Distance (in): | 2.37 in |
| I: | 3.56 in | T: | 1.125 |
| U: | 0.75 in | A: | 4.06 |
| TAP Depth: | 0.6 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Reducer Style: | Standard | Ratio: | 5:1 |
| Key Sq.: | 0.1875 | Key Length: | 1.63 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1379 |
| Output Diameter (in): | 1.125 in | Assembly: | U-L |
| Input HP @ 1750 RPM: | 5.11 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Model Code: | 237U |
| Input Keyway: | 3/16 X 1.31 in | Input RPM: | 1,750 |
| Series Code: | Raider | Output Key: | 1/4 X 1.75 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Shaft Assembly Code: | L | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348641 | Weight: | 40.00 LB |

