Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL15
Part #:XF1004
Catalog #:237UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | N: | 5.08 |
| F: | 2.88 | B: | 6.13 |
| J: | 5 in | H: | 2.5 in |
| V: | 2.66 in | M: | 1.94 |
| K: | 2.5 in | L: | 5.44 in |
| Y: | 2.38 in | O: | 2.37 in |
| D: | 2.5 | C: | 6.94 in |
| A: | 4.06 | TAP Depth: | 0.6 in |
| U: | 0.75 in | Center Distance (in): | 2.37 in |
| E: | 2.5 | I: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| G: | 1.44 |
Technical Specifications
| Key Length: | 1.63 | Thrust Rating - output shaft: | 1954 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Key Sq.: | 0.1875 |
| Ratio Range: | 15:1 | Assembly: | U-L |
| Output RPM: | 116.6 | Center Distance (in): | 2.38 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Output Key: | 1/4 X 1.75 |
| Input Keyway: | 3/16 X 1.31 in | Mounting Style: | No Base |
| Input RPM: | 1,750 | Model Code: | 237U |
| Input HP @ 1750 RPM: | 2.52 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348665 | Weight: | 40.00 LB |

