Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL20
Part #:XF1005
Catalog #:237UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | Y: | 2.38 in |
| O: | 2.37 in | M: | 1.94 |
| C: | 6.94 in | J: | 5 in |
| V: | 2.66 in | B: | 6.13 |
| X: | 0.75 in | K: | 2.5 in |
| L: | 5.44 in | N: | 5.08 |
| H: | 2.5 in | F: | 2.88 |
| G: | 1.44 | I: | 3.56 in |
| T: | 1.125 | E: | 2.5 |
| A: | 4.06 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.37 in | TAP Depth: | 0.6 in |
| U: | 0.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2179 | Reducer Style: | Standard |
| Key Length: | 1.63 | Efficiency: | 80 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | L |
| Assembly: | U-L | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.99 | Series Code: | Raider |
| Mounting Style: | No Base | Model Code: | 237U |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 3/16 X 1.31 in | Center Distance (in): | 2.38 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288348672 | Weight: | 40.00 LB |

