Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL50
Part #:XF1009
Catalog #:237UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | F: | 2.88 |
| O: | 2.37 in | L: | 5.44 in |
| C: | 6.94 in | K: | 2.5 in |
| Y: | 2.38 in | M: | 1.94 |
| J: | 5 in | H: | 2.5 in |
| B: | 6.13 | N: | 5.08 |
| V: | 2.66 in | X: | 0.75 in |
| Center Distance (in): | 2.37 in | U: | 0.75 in |
| I: | 3.56 in | E: | 2.5 |
| TAP Depth: | 0.6 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| A: | 4.06 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2305 |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Maximum Input HP: | 1.14 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Model Code: | 237U | Output Shaft Assembly Code: | L |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.31 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.91 |
| Output Key: | 1/4 X 1.75 | Assembly: | U-L |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348702 | Weight: | 40.00 LB |

