Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR10
Part #:XF1013
Catalog #:237UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.13 | F: | 2.88 |
| K: | 2.5 in | L: | 5.44 in |
| J: | 5 in | N: | 5.08 |
| V: | 2.44 in | M: | 1.94 |
| O: | 2.37 in | Y: | 2.38 in |
| H: | 2.5 in | D: | 2.5 |
| X: | 0.75 in | C: | 6.94 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| G: | 1.44 | A: | 4.06 |
| E: | 2.5 | U: | 0.75 in |
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| TAP Depth: | 0.6 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1714 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Key Length: | 1.63 | Efficiency: | 80 |
| Maximum Input HP: | 3.56 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Input HP @ 1750 RPM: | 3.34 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Model Code: | 237U |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Mounting Style: | No Base | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.31 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348733 | Weight: | 40.00 LB |

