Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR15
Part #:XF1014
Catalog #:237UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | V: | 2.44 in |
| B: | 6.13 | D: | 2.5 |
| C: | 6.94 in | Y: | 2.38 in |
| O: | 2.37 in | N: | 5.08 |
| L: | 5.44 in | K: | 2.5 in |
| H: | 2.5 in | M: | 1.94 |
| F: | 2.88 | J: | 5 in |
| G: | 1.44 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | E: | 2.5 |
| U: | 0.75 in | Center Distance (in): | 2.37 in |
| A: | 4.06 | TAP Depth: | 0.6 in |
| I: | 3.56 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Key Sq.: | 0.1875 | Thrust Rating - output shaft: | 1954 |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | U-R | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Model Code: | 237U | Mounting Style: | No Base |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.52 |
| Input Keyway: | 3/16 X 1.31 in | Center Distance (in): | 2.38 |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348740 | Weight: | 40.00 LB |

