Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR30
Part #:XF1017
Catalog #:237UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | K: | 2.5 in |
| Y: | 2.38 in | H: | 2.5 in |
| F: | 2.88 | L: | 5.44 in |
| J: | 5 in | O: | 2.37 in |
| X: | 0.75 in | B: | 6.13 |
| M: | 1.94 | C: | 6.94 in |
| V: | 2.44 in | D: | 2.5 |
| G: | 1.44 | TAP Depth: | 0.6 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| A: | 4.06 | U: | 0.75 in |
| Center Distance (in): | 2.37 in | E: | 2.5 |
| I: | 3.56 in |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2305 |
| Ratio: | 30:1 | Key Length: | 1.63 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.38 | Input Style: | Solid Shaft |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.31 in |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 1.45 |
| Assembly: | U-R | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 237U | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348764 | Weight: | 40.00 LB |

